IESNA:LM-63-2002
[TEST]P943050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37572
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3427.3 3405.8 3360.9 3321.9 3312.1 3316 3327.7 3349.2 3368.7 3374.6
3376.5 3405.8 3466.4 3566 3732 3966.3 4251.4 4595.2 5034.6 5557.9
6151.6 6878.1 7758.8 8760.7 9838.7 10996.7 12107.9 12625.4 11867.7 9170.8
4989.6 1408 431.6 255.8 146.5 60.5 0
3427.3 3415.6 3368.7 3329.7 3319.9 3321.9 3333.6 3355.1 3372.6 3378.5
3382.4 3413.7 3472.2 3577.7 3739.8 3976.1 4265.1 4610.8 5061.9 5585.3
6198.5 6946.4 7862.3 8842.7 9940.2 11127.6 12215.3 12684 11748.6 8965.7
4757.2 1320.2 417.9 234.3 136.7 54.7 0
3427.3 3411.7 3366.8 3325.8 3308.2 3310.1 3316 3327.7 3335.5 3343.3
3355.1 3388.3 3450.8 3550.4 3714.4 3931.2 4208.5 4536.6 4960.3 5477.9
6124.3 6932.8 7881.9 8936.4 10030 11190.1 12285.6 12855.9 12162.6 9684.4
5749.3 2120.8 566.3 281.2 166 64.4 0
3427.3 3403.9 3360.9 3316 3292.6 3286.7 3290.6 3292.6 3292.6 3306.2
3325.8 3362.9 3425.4 3523 3663.6 3870.6 4146 4481.9 4905.7 5421.2
6120.4 6956.2 8022.5 9223.5 10453.8 11660.7 12787.5 13424.2 13072.6 11240.8
7717.8 3733.9 1124.9 410.1 199.2 62.5 0
3427.3 3403.9 3362.9 3316 3286.7 3280.9 3284.8 3284.8 3284.8 3300.4
3335.5 3368.7 3421.5 3505.4 3632.4 3823.8 4101.1 4446.7 4872.5 5415.4
6132.1 7087 8319.3 9778.1 11277.9 12621.5 13705.4 14392.8 14474.8 13537.4
10795.6 6493.4 2757.5 703 236.3 54.7 0
3427.3 3398 3357 3310.1 3278.9 3273 3278.9 3286.7 3286.7 3302.3
3339.4 3366.8 3407.8 3497.6 3632.4 3823.8 4093.3 4446.7 4880.3 5452.5
6200.4 7227.6 8606.4 10287.8 11994.7 13476.9 14562.7 15371.2 15867.2 15550.9
13478.9 9463.7 4532.7 1423.7 302.7 70.3 0
3427.3 3403.9 3360.9 3312.1 3280.9 3273 3277 3284.8 3284.8 3300.4
3335.5 3372.6 3425.4 3511.3 3644.1 3839.4 4112.8 4456.5 4886.1 5429
6145.7 7102.7 8340.8 9778.1 11262.3 12635.2 13767.9 14556.8 14662.3 13631.2
11043.6 6743.3 2650.1 683.5 197.2 52.7 0
3427.3 3407.8 3366.8 3318 3286.7 3278.9 3284.8 3290.6 3296.5 3312.1
3337.5 3378.5 3444.9 3544.5 3687.1 3884.3 4163.6 4503.4 4927.1 5458.3
6161.4 7048 8120.1 9289.9 10487 11695.9 12842.2 13484.7 13045.3 11328.7
7938.5 3815.9 1138.5 427.7 203.1 62.5 0
3427.3 3413.7 3370.7 3323.8 3298.4 3294.5 3302.3 3318 3331.6 3345.3
3362.9 3398 3466.4 3573.8 3733.9 3954.6 4230 4563.9 4981.8 5487.6
6128.2 6923 7854.5 8872 9934.4 11082.7 12211.4 12779.7 12182.1 10131.6
6401.6 2515.3 720.6 343.7 183.6 74.2 0
3427.3 3417.6 3372.6 3325.8 3304.3 3302.3 3316 3343.3 3366.8 3380.5
3394.1 3429.3 3493.7 3603.1 3771 4007.3 4296.4 4645.9 5075.6 5595
6196.5 6944.5 7805.7 8772.4 9799.6 10938.1 12022 12447.7 11643.1 9038
4952.5 1492 455 230.4 123 48.8 0
3427.3 3415.6 3372.6 3325.8 3304.3 3304.3 3318 3343.3 3368.7 3380.5
3392.2 3421.5 3487.9 3591.4 3757.4 3987.8 4274.9 4640.1 5071.7 5563.8
6155.5 6872.2 7729.5 8702.1 9682.4 10821 11928.3 12451.6 11772 9309.4
5274.8 1658 480.4 250 128.9 44.9 0
